Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905201714 |
Manufacturer Part Number |
N/A BPT808832 |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) |
Bushing Outside Diameter |
N/A 5.5000 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 5.0000 in |
Maximum V Value |
N/A 150 sfpm |
Maximum P Value |
N/A 34300 |
Maximum PV Value |
N/A 20000 |
Operating Temperature Range |
N/A -212 to 350 ºF |
Overall Length |
N/A 4.0000 in |
Series |
N/A BPT |