COMPANY HEADER
Print Back
0780 1/6HP 115V Chassis
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 780

Ambient Temperature

N/A 32 to 122 ºF

Brake Type

N/A Dynamic

Braking

N/A No

Continuous Current

N/A 1.25 A

Drive Input Phase

N/A 1 pH

Drive Input Alternating Current (AC) Voltage

N/A 115 V

Drive Output Direct Current (DC) Voltage

N/A 130 V

Drive Type

N/A Non-Regenerative

Enclosure Rating

N/A Ingress Protection (IP)-00

Enclosure Type

N/A Chassis

Feedback Type

N/A None

Frequency

N/A 50 Hz60 Hz

Function of Controller

N/A Jog Run Stop

Maximum Motor Power

N/A 1/6 hp

Peak Current

N/A 2.5 A

Standards Met

N/A Canadian Standards Association (CSA) Underwriter Laboratories (UL)

Weight

N/A 1 lb

Features & Benefits

Features & Benefits

N/A
  • Operates off 115 Volt AC line, 50/60 Hz
  • Filtered DC output for cooler motor operation, longer brush life, lower audible noise, and wider speed range
  • Back EMF feedback maintains better than 2% speed regulation
  • Dip switches to easily calibrate control for different motor sizes
  • Two diagnostic LEDs indicate when power is on and when current output is at limit set by TORQ pot
  • Five on-board user-adjustable pots for torque limit, minimum speed limit, maximum speed limit, acceleration time, and speed regulation
  • Speed can be adjusted manually using a remote 10k speed pot (included with control)
  • Connections for optional user-supplied inhibit switch

Additional Information

N/A Rated for continuous operation in 50º C ambient with no additional heat sink. Drives Bodine 130 Volt permanent magnet DC motors. Drives 90 Volt "SCR rated" and 130 Volt "PWM rated" PM DC motors made by other manufacturers. Connections made to models 0783 and 0784 with pluggable terminal block (supplied with control).