COMPANY HEADER
Print Back
0866 1/5-1/3HP 115/230V Term BLK Conn
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 866

Ambient Temperature

N/A 32 to 122 ºF

Brake Type

N/A Dynamic

Braking

N/A No

Continuous Current

N/A 2.1 A

Drive Input Phase

N/A 1 pH

Drive Input Alternating Current (AC) Voltage

N/A 115 V230 V

Drive Output Direct Current (DC) Voltage

N/A 180 V90 V

Drive Type

N/A Non-Regenerative

Enclosure Rating

N/A Ingress Protection (IP)-00

Enclosure Type

N/A Chassis

Feedback Type

N/A None

Frequency

N/A 50 Hz60 Hz

Function of Controller

N/A Jog - Forward/Reverse Run Stop

Maximum Motor Power at 90 Volt (V)

N/A 1/5 hp

Maximum Motor Power at 180 Volt (V)

N/A 1/3 hp

Peak Current

N/A 4.2 A

Standards Met

N/A Canadian Standards Association (CSA) Underwriter Laboratories (UL)

Weight

N/A 1 lb

Features & Benefits

Features & Benefits

N/A
  • Operates from 115 Volt AC or 230 Volt AC line, selectable with plug-in jumper
  • Switchable output for 0-90 Volt DC or 0-180 Volt DC
  • Back EMF feedback maintains better than 2% speed regulation
  • Dip switches to easily calibrate control for different motor sizes
  • Two diagnostic LEDs indicate when power is on and when current output is at limit set by TORQ pot
  • Six on-board user-adjustable pots for torque limit, minimum speed limit, maximum speed limit, acceleration time, deceleration time and speed regulation
  • Speed can be adjusted manually using a remote 10K speed pot (included with control)
  • Unfiltered drive draws lower AC line current than comparable SCR filtered controls
  • Connections for optional user-supplied inhibit switch

Additional Information

N/A Rated for continuous operation in 50º C ambient with no additional heat sink. Drives Bodine 130 V and 180 V permanent magnet DC motors. Drives 90 V and 180 V "SCR rated" and 130 V "PWM rated" permanent magnet DC motors made by other manufacturers. Connections made to model 0866 with pluggable terminal block (supplied with control).