COMPANY HEADER
Print Back
0867 Scr DC Control
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 867

Ambient Temperature

N/A 32 to 104 ºF

Brake Type

N/A Dynamic

Braking

N/A No

Continuous Current

N/A 2.1 A

Drive Input Phase

N/A 1 pH

Drive Input Alternating Current (AC) Voltage

N/A 115 V

Drive Output Direct Current (DC) Voltage

N/A 130 V

Drive Type

N/A Non-Regenerative

Enclosure Rating

N/A Ingress Protection (IP)-10

Enclosure Type

N/A National Electrical Manufacturers Association (NEMA) 1

Feedback Type

N/A None

Frequency

N/A 50 Hz60 Hz

Function of Controller

N/A Jog Run Stop

Maximum Motor Power

N/A 1/5 hp

Peak Current

N/A 4.2 A

Standards Met

N/A Canadian Standards Association (CSA) Underwriter Laboratories (UL)

Weight

N/A 2 lb

Features & Benefits

Features & Benefits

N/A
  • Operates from 115 Volt AC line
  • Line voltage compensation minimizes speed drift
  • NEMA 1 enclosure for environmental protection
  • Back EMF feedback maintains better than 2% speed regulation
  • Dip switches to easily calibrate control for different motor sizes
  • Two diagnostic LEDs indicate when power is on and when current output is at limit set by TORQ pot
  • Trim pots on PC board to adjust torque limit, minimum speed limit, maximum speed limit, acceleration time, deceleration time, and speed regulation
  • Speed can be adjusted manually using speed pot mounted on enclosure
  • Terminal block inside enclosure for quick motor connection
  • Fuse holder for line on front panel
  • Toggle switch on enclosure to turn AC power on/off
  • Lamp on enclosure indicates AC power on
  • Factory installed AC line cord
  • Unfiltered drive draws lower AC line current than comparable SCR filtered controls
  • Connections for optional user-supplied inhibit switch

Additional Information

N/A Rated for continuous operation in 40º ambient with no additional heat sink. Drives Bodine 130 V Permanent Magnet DC Motors. Drives 90 V "SCR duty" and 130V "PWM duty" permanent magnet DC motors made by other manufacturers.