COMPANY HEADER
Print Back
794 Controller
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 794

Ambient Temperature

N/A 32 to 104 ºF

Brake Type

N/A Dynamic

Braking

N/A No

Continuous Current

N/A 3.7 A

Drive Input Phase

N/A 1 pH

Drive Input Alternating Current (AC) Voltage

N/A 115 V

Drive Output Direct Current (DC) Voltage

N/A 130 V

Drive Type

N/A Non-Regenerative

Enclosure Rating

N/A Ingress Protection (IP)-10

Enclosure Type

N/A National Electrical Manufacturers Association (NEMA) 1

Feedback Type

N/A None

Frequency

N/A 50 Hz60 Hz

Function of Controller

N/A Jog Run Stop

Maximum Motor Power at 90 Volt (V)

N/A 7/16 hp

Maximum Motor Power at 130 Volt (V)

N/A 5/8 hp

Peak Current

N/A 7.1 A

Standards Met

N/A Canadian Standards Association (CSA) Underwriter Laboratories (UL)

Weight

N/A 2 lb

Features & Benefits

Features & Benefits

N/A
  • Input 115 VAC, 50/60 Hz, 1-phase. Output 0-130 VDC
  • Filtered DC output for cooler motor operation, longer brush life, lower audible noise, and wider speed range
  • Forward-Brake-Reverse (FBR) switch for dynamic braking
  • DIP switches to easily calibrate control for different motor sizes
  • Two diagnostic LEDs on control board
  • NEMA 1 enclosure for environmental protection
  • Trim pots on PC board to adjust torque limit, minimum speed limit, maximum speed limit, acceleration time, and speed regulation
  • Speed can be adjusted manually using speed pot mounted on enclosure
  • Terminal block inside enclosure for motor connection
  • Back EMF feedback maintains better than 2% speed regulation
  • Fuse holder for line on front panel
  • Toggle switch on enclosure indicates AC power on
  • Factory installed AC line cable

Additional Information

N/A Rated for continuous operation in 40 ºC ambient with no additional heat sink. Drives Bodine 90 VDC, 130 VDC and 90/130 VDC rated PMDC gearmotors and motors. Drives 90V "SCR duty" and 130 V "PWM duty" permanent magnet DC motors made by other manufacturers.