COMPANY HEADER
Print Back
7022 Planetbrless GRMTR 24 Lb-in 130VDC
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 7022

Duty / Condition Type

N/A Continuous Duty

Enclosure

N/A Totally Enclosed Non-Ventilated (TENV)

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Flange Kit

N/A 0960

Full Load Current

N/A 0.88 A

Full Load Torque

N/A 82 inĀ·lb

Gear Ratio

N/A 8:1

Harmonization Code

N/A 8501.31.3001

Input Power

N/A 1/8 hp

Ingress Protection Rating

N/A Ingress Protection (IP44)

Supply Voltage

N/A 130 V

Motor Type

N/A Brushless

Mounting Type

N/A Face

Output Speed

N/A 313.0 rpm

Overhung Load

N/A 56 lb

Radial Load Capacity

N/A 56 lb

Shaft Type

N/A In-Line Planetary

Standards Met

N/A CURUS Restriction of Hazardous Substances (RoHS)

Weight

N/A 5.1 lb

Features & Benefits

Features & Benefits

N/A
  • Unvented gearhousing mounts in any orientation
  • Permanently lubricated with high-performance lubricant
  • Hardened steel gears for long life and maximum performance
  • Standard backlash < 60 arc minutes
  • Totally enclosed non-ventilated
  • Quiet operation, low electromagnetic interference (EMI)
  • Simple plug-in operation with Bodine chassis BLDC controls (flying leads, terminated for chassis control)