COMPANY HEADER
Print Back
7011 Planetary GRMTR 226lb-in 90/130VDC
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 7011

Duty / Condition Type

N/A Continuous Duty

Enclosure

N/A Totally Enclosed Non-Ventilated (TENV)

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Flange Kit

N/A 0960

Flange Kit with O-ring

N/A 0962

Full Load Current

N/A 0.56 A0.81 A

Full Load Torque

N/A 315 inĀ·lb

Gear Ratio

N/A 162:1

Harmonization Code

N/A 8501.31.3001

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP66)

Supply Voltage

N/A 90 V130 V

Motor Type

N/A Brushed

Mounting Type

N/A Face

National Electrical Manufacturers Association (NEMA) Frame

N/A 24A

Output Speed

N/A 11 rpm15 rpm

Overhung Load

N/A 145 lb

Radial Load Capacity

N/A 145 lb

Shaft Type

N/A In-Line Planetary

Stage

N/A 3

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Weight

N/A 5.500 lb

Features & Benefits

Features & Benefits

N/A
  • 24A motor provides high starting torque, adjustable speed, and predictable performance
  • Pre-seated motor brushes for quiet operation
  • Class "F" insulation and ratings
  • Unvented integral gearhousing, mounts in any orientation
  • Permanently lubricated with high-performance lubricant
  • Hardened steel planet gears with needle bearings for maximum life and performance
  • Standard backlash Less than 60 arc minutes
  • Environmental protection IP-66 (w/face seal kit installed)