Supplier Name |
N/A Bodine Electric Company |
Manufacturer Part Number |
N/A 5049 |
Duty / Condition Type |
N/A Continuous Duty |
Enclosure Type |
N/A Totally Enclosed Non-Ventilated (TENV) |
Full Load Current |
N/A 2.80 A |
Full Load Torque |
N/A 350 inĀ·lb |
Gear Ratio |
N/A 300:1 |
Harmonization Code |
N/A 8501.20.4000 |
Input Power |
N/A 3/8 hp |
Insulation Class |
N/A B |
Ingress Protection Rating |
N/A Ingress Protection (IP20) |
Supply Voltage |
N/A 130 V |
Motor Type |
N/A Brushed |
Mounting Type |
N/A Face |
National Electrical Manufacturers Association (NEMA) Frame |
N/A 42A |
Output Speed |
N/A 6.0 rpm |
Overhung Load |
N/A 200 lb |
Shaft Type |
N/A Parallel |
Stage |
N/A 4 |
Standards Met |
N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL) |
Weight |
N/A 15.40 lb |