COMPANY HEADER
Print Back
1525 DC Gearmotor 90V 68 in-lb 63RPM
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 1525

Duty / Condition Type

N/A Continuous Duty

Enclosure

N/A Totally Enclosed Non-Ventilated (TENV)

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Full Load Current

N/A 1.60 A

Full Load Torque

N/A 68 inĀ·lb

Gear Ratio

N/A 40:1

Harmonization Code

N/A 8501.31.6060

Input Power

N/A 1/7 hp

Insulation Class

N/A B

Ingress Protection Rating

N/A Ingress Protection (IP20)

Supply Voltage

N/A 90 V

Motor Type

N/A Brushed

Mounting Type

N/A Face Footed

National Electrical Manufacturers Association (NEMA) Frame

N/A 33A

Output Speed

N/A 63.0 rpm

Overhung Load

N/A 121 lb

Shaft Type

N/A Right Angle

Stage

N/A 5

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Weight

N/A 9.90 lb