Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A SCE1314 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 0.8125 in |
Closure Type |
N/A Open |
Cup Type |
N/A Open Ends |
Dynamic Load Rating |
N/A 18500 N |
Maximum Speed |
N/A 12200 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 1.0630 in |
Overall Width |
N/A 0.8750 in |
Series |
N/A SCE |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982 |
Static Load Rating |
N/A 29000 N |
Weight |
N/A 0.07 lb |