Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A BCE1212 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 0.7500 in |
Closure Type |
N/A Open |
Cup Type |
N/A Closed Ends |
Dynamic Load Rating |
N/A 15400 N |
Maximum Speed |
N/A 13100 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 1 in |
Overall Width |
N/A 0.7500 in |
Series |
N/A BCE |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982 |
Static Load Rating |
N/A 22100 N |
Weight |
N/A 0.06 lb |