Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A SCH1612 |
Bore Diameter |
N/A 1.0000 in |
Closure Type |
N/A Open |
Cup Type |
N/A Open Ends |
Dynamic Load Rating |
N/A 4500 lbf |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 11000 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 1.3125 in |
Overall Width |
N/A 3/4 in |
Precision Rating |
N/A Not Rated |
Series |
N/A SCH |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982 |
Static Load Rating |
N/A 6400 lbf |
Weight |
N/A 0.1 lb |