Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A BK1012 |
Bore Diameter |
N/A 10 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Compatible Inner Ring |
N/A R 7 x 10 x 12 |
Cup Type |
N/A Closed Ends |
Dynamic Load Rating |
N/A 1240 lbf |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 23000 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature [Max] |
N/A 140 ÂșC |
Outside Diameter |
N/A 14 mm |
Overall Width |
N/A 12 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A BK |
Standards Met |
N/A DIN 618-1/International Organization for Standardization (ISO) 3245 |
Static Load Rating |
N/A 1530 lbf |
Weight |
N/A 0.01 lb |
Width to Closed End |
N/A 10.4 mm |