Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A HN1210 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 12 mm |
Closure Type |
N/A Open |
Cup Type |
N/A Open Ends |
Dynamic Load Rating |
N/A 8000 N |
Maximum Speed |
N/A 11900 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 16 mm |
Overall Width |
N/A 10 mm |
Series |
N/A HN |
Standards Met |
N/A DIN 618-1/International Organization for Standardization (ISO) 3245 |
Static Load Rating |
N/A 13400 N |
Weight |
N/A 0.01 lb |