Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A HK3516-2RS |
Bore Diameter |
N/A 35 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Compatible Inner Ring |
N/A IR 30 x 35 x 17 |
Cup Type |
N/A Open Ends |
Dynamic Load Rating |
N/A 2950 lbf |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 5000 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -30 to 100 ÂșC |
Outside Diameter |
N/A 42 mm |
Overall Width |
N/A 16 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A HK |
Standards Met |
N/A DIN 618-2 |
Static Load Rating |
N/A 4800 lbf |
Weight |
N/A 0.08 lb |