Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 016013 |
Prop 65 |
N/A Yes |
Coolant Delivery |
N/A External |
Cutting Direction |
N/A Right Hand Cut |
Double Margin |
N/A No |
Drill Bit Size |
N/A 1.3 mm |
Finish/Coating |
N/A Bright |
Flute Length |
N/A 16 mm |
Material |
N/A High Speed Steel |
Material Grade |
N/A M2 |
Overall Length |
N/A 38 mm |
Parabolic Flutes |
N/A No |
Point Angle |
N/A 118 º |
Series |
N/A 2A |
Shank Diameter |
N/A 1.3 mm |
Shank Type |
N/A Plain Round |
Industry Standards/Certifications |
N/A German Institute for Standardization (DIN) 338 |
Spiral Direction |
N/A Right Hand Spiral |