Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 034408 |
Prop 65 |
N/A Yes |
Coolant Delivery |
N/A External |
Cutting Direction |
N/A Right Hand Cut |
Double Margin |
N/A No |
Drill Bit Size |
N/A 1/8 in |
Finish/Coating |
N/A Uncoated |
Flute Length |
N/A 1-5/8 in |
Material |
N/A Carbide-Tipped |
Overall Length |
N/A 2-3/4 in |
Parabolic Flutes |
N/A No |
Point Angle |
N/A 118 º |
Series |
N/A D444 |
Shank Diameter |
N/A 1/8 in |
Shank Type |
N/A Plain Round |
Spiral Direction |
N/A Right Hand Spiral |