Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 022013 |
Prop 65 |
N/A Yes |
Coolant Delivery |
N/A External |
Cutting Direction |
N/A Right Hand Cut |
Double Margin |
N/A No |
Drill Bit Size |
N/A 13/64 in |
Finish/Coating |
N/A Uncoated |
Flute Length |
N/A 2-7/16 in |
Material |
N/A High Speed Steel |
Material Grade |
N/A M2 |
Overall Length |
N/A 3-5/8 in |
Parabolic Flutes |
N/A No |
Point Angle |
N/A 135 º |
Series |
N/A HX10 |
Shank Diameter |
N/A 13/64 in |
Shank Type |
N/A Plain Round |
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI) |
Spiral Direction |
N/A Right Hand Spiral |