COMPANY HEADER
Print Back
1620 Lube Fitting
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A 1620

Ball Check

N/A With Ball Check

Finish

N/A Zinc Plated

Head Angle

N/A Straight

Hole Diameter

N/A 1/4 in

UPC Code

N/A 841946121882

Material

N/A Steel

Overall Height

N/A 35/64 in

Shank Length

N/A 1/4 in

Weight

N/A 0.01 lb

Features & Benefits

Features & Benefits

N/A
  • Exceeds 72 hour salt spray test
  • Used for untapped holes
  • Serrated shank provides secure, lasting grip
  • Simplifies replacement of damaged fittings in old or oversized holes
  • Trivalent zinc plating
  • RoHS compliant

General Information

General Information

N/A Lube Fitting - 1/4 Straight Drive - (1743-B) ALEMITE