COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Topworx

Brands

N/A Go Switch

Manufacturer Part Number

N/A 74-13568-B3

Model Number

N/A Model 74

Area Classification

N/A Underwriters Laboratories (UL) General Purpose

Body Style

N/A Round

Circuit Requirements

N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC)

Contact Form

N/A Single Pole Double Throw (SPDT)

Alternating Current (AC) Voltage Rating

N/A 120 V240 V

Direct Current (DC) Voltage

N/A 24 V48 V

Alternating Current (AC) Power Ratings at 120, 240, 480 or 600 V

N/A 1250 W

Electrical Current at 120 V Alternating Current (AC) Voltage

N/A 4 A

Electrical Current at 240 V Alternating Current (AC) Voltage

N/A 2 A

Electrical Current at 24 V Direct Current (DC) Voltage

N/A 3 A

Electrical Current at 48 V Direct Current (DC) Voltage

N/A 1.25 A

Enclosure Material

N/A Stainless Steel

Ferrous Sensing Range

N/A 0.100 in2.5 mm

Limit Switch Type

N/A Dry Contact Proximity Sensor

Outlet Position

N/A Bottom

Sensing Type

N/A Precision End Sensing

Series

N/A 74-Series

Switching Actuation

N/A Ferrous or Magnetic Target

Switching Function

N/A Dry Contact

Wiring Option

N/A Cable Polyvinyl Chloride (PVC) Insulated-18 Gauge, 6 Feet (ft)