COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Topworx

Brands

N/A Go Switch

Manufacturer Part Number

N/A 11-11120-00

Model Number

N/A Model 11

Area Classification

N/A Canadian Standards Association (CSA)/Factory Mutual (FM)
CI I, Div 2, Grps A-D
CI II, Div 1&2, Grps E-G
CI III

Body Style

N/A Square

Circuit Requirements

N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC)

Contact Form

N/A Single Pole Double Throw (SPDT)

Alternating Current (AC) Voltage Rating

N/A 120 V240 V480 V

Direct Current (DC) Voltage

N/A 24 V48 V120 V

Electrical Current at 120 V Alternating Current (AC) Voltage

N/A 10 A

Electrical Current at 240 V Alternating Current (AC) Voltage

N/A 5 A

Electrical Current at 480 V Alternating Current (AC) Voltage

N/A 2.5 A

Electrical Current at 24 V Direct Current (DC) Voltage

N/A 3 A

Electrical Current at 48 V Direct Current (DC) Voltage

N/A 1 A

Electrical Current at 120 V Direct Current (DC) Voltage

N/A 0.5 A

Enclosure Material

N/A Stainless Steel

Ferrous Sensing Range

N/A 0.375 in9.52 mm

Limit Switch Type

N/A Dry Contact Proximity Sensor

Outlet Position

N/A Behind Sensing Area

Sensing Type

N/A Extended Side Sensing

Series

N/A 10/20-Series

Switching Actuation

N/A Ferrous or Magnetic Target

Switching Function

N/A Dry Contact

Wiring Option

N/A Terminal Block
1/2 in. - 14 National Pipe Thread (NPT)