COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Topworx

Brands

N/A Go Switch

Manufacturer Part Number

N/A 11-11122-F2

Model Number

N/A Model 11

Area Classification

N/A High-Temp

Body Style

N/A Square

Circuit Requirements

N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC)

Contact Form

N/A Single Pole Double Throw (SPDT)

Alternating Current (AC) Voltage Rating

N/A 120 V240 V480 V

Direct Current (DC) Voltage

N/A 24 V48 V120 V

Electrical Current at 120 V Alternating Current (AC) Voltage

N/A 10 A

Electrical Current at 240 V Alternating Current (AC) Voltage

N/A 5 A

Electrical Current at 480 V Alternating Current (AC) Voltage

N/A 2.5 A

Electrical Current at 24 V Direct Current (DC) Voltage

N/A 3 A

Electrical Current at 48 V Direct Current (DC) Voltage

N/A 1 A

Electrical Current at 120 V Direct Current (DC) Voltage

N/A 0.5 A

Enclosure Material

N/A Stainless Steel

Ferrous Sensing Range

N/A 0.375 in9.52 mm

Limit Switch Type

N/A Dry Contact Proximity Sensor

Outlet Position

N/A Behind Sensing Area

Sensing Type

N/A Extended Side Sensing

Series

N/A 10/20-Series

Switching Actuation

N/A Ferrous or Magnetic Target

Switching Function

N/A Dry Contact

Wiring Option

N/A High-Temp Lead Wires, Single Pole Double Throw (SPDT)-18 American Wire Gauge (AWG), Polytetrafluoroethylene (PTFE) Insulated, 3 Feet (ft)