COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Topworx

Manufacturer Part Number

N/A 7A-73221-99

Model Number

N/A Model 7A

Body Style

N/A Round

Circuit Requirements

N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC)

Contact Form

N/A Single Pole Double Throw (SPDT)

Enclosure Material

N/A Stainless Steel

Ferrous Sensing Range

N/A 0.062 in0.062 in mm

Limit Switch Type

N/A Dry Contact Proximity Sensor

Outlet Position

N/A Three Side Port Outlets

Sensing Type

N/A Precision End Sensing

Switching Function

N/A Dry Contact