COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Topworx

Brands

N/A Go Switch

Manufacturer Part Number

N/A 7G-23563-A2

Model Number

N/A Model 7G

Area Classification

N/A Underwriters Laboratories (UL)
Cl I, Div 1, Grps A-D
Cl II, Div 1, Grps E-G
Cl III

Body Style

N/A Round

Circuit Requirements

N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC)

Contact Form

N/A Double Pole Double Throw (DPDT)

Alternating Current (AC) Voltage Rating

N/A 120 V

Direct Current (DC) Voltage

N/A 24 V

Electrical Current at 120 V Alternating Current (AC) Voltage

N/A 4 A

Electrical Current at 24 V Direct Current (DC) Voltage

N/A 1 A

Enclosure Material

N/A Stainless Steel

Ferrous Sensing Range

N/A 0.090 in2.2 mm

Limit Switch Type

N/A Dry Contact Proximity Sensor

Outlet Position

N/A Bottom

Sensing Type

N/A Precision End Sensing

Series

N/A 70-Series

Switching Actuation

N/A Ferrous or Magnetic Target

Switching Function

N/A Dry Contact

Wiring Option

N/A Lead Wires Polyvinyl Chloride (PVC) Insulated-18 Gauge, 3 Feet (ft)