Supplier Name |
N/A Topworx |
Brands |
N/A Go Switch |
Manufacturer Part Number |
N/A 7G-23568-DCH |
Model Number |
N/A Model 7G |
Area Classification |
N/A Underwriters Laboratories (UL) General Purpose |
Body Style |
N/A Round |
Circuit Requirements |
N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC) |
Contact Form |
N/A Double Pole Double Throw (DPDT) |
Alternating Current (AC) Voltage Rating |
N/A 120 V |
Direct Current (DC) Voltage |
N/A 24 V |
Electrical Current at 120 V Alternating Current (AC) Voltage |
N/A 4 A |
Electrical Current at 24 V Direct Current (DC) Voltage |
N/A 1 A |
Enclosure Material |
N/A Stainless Steel |
Ferrous Sensing Range |
N/A 0.090 in2.2 mm |
Limit Switch Type |
N/A Dry Contact Proximity Sensor |
Outlet Position |
N/A Bottom |
Sensing Type |
N/A Precision End Sensing |
Series |
N/A 70-Series |
Switching Actuation |
N/A Ferrous or Magnetic Target |
Switching Function |
N/A Dry Contact |
Wiring Option |
N/A Quick Disconnect Mini Connector 7 Pin |