Supplier Name |
N/A Topworx |
Manufacturer Part Number |
N/A 7J-13564-JSP |
Model Number |
N/A Model 7J |
Area Classification |
N/A
Class I, Division 1, Groups A,B,C,D Type 6,6P Class II, Division 1, Groups E,F,G Class III |
Body Style |
N/A Round |
Circuit Requirements |
N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC) |
Contact Form |
N/A Single Pole Double Throw (SPDT) |
Alternating Current (AC) Voltage Rating |
N/A 120 V |
Direct Current (DC) Voltage |
N/A 24 V |
Alternating Current (AC) Power Ratings at 120, 240, 480 or 600 V |
N/A 1250 W |
Electrical Current at 120 V Alternating Current (AC) Voltage |
N/A 4 A |
Electrical Current at 24 V Direct Current (DC) Voltage |
N/A 3 A |
Enclosure Material |
N/A Stainless Steel |
Ferrous Sensing Range |
N/A 0.100 in2.5 mm |
Limit Switch Type |
N/A Dry Contact Proximity Sensor |
Maximum Ambient Temperature |
N/A 40 ºC |
Minimum Ambient Temperature |
N/A -50 ºC |
Outlet Position |
N/A Bottom |
Sensing Type |
N/A Precision End Sensing |
Series |
N/A 70-Series |
Switching Function |
N/A Dry Contact |
Wiring Option |
N/A 1/2 in National Pipe Thread (NPT) |