COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Topworx

Manufacturer Part Number

N/A 81-10518-A2

Model Number

N/A Model 81

Area Classification

N/A Underwriters Laboratories (UL) General Purpose

Body Style

N/A Square

Circuit Requirements

N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC)

Contact Form

N/A Single Pole Double Throw (SPDT)

Alternating Current (AC) Voltage Rating

N/A 120 V

Direct Current (DC) Voltage

N/A 24 V

Electrical Current at 120 V Alternating Current (AC) Voltage

N/A 10 A

Electrical Current at 24 V Direct Current (DC) Voltage

N/A 3 A

Enclosure Material

N/A Brass

Ferrous Sensing Range

N/A 0.250 in6.3 mm

Limit Switch Type

N/A Dry Contact Proximity Sensor

Outlet Position

N/A Bottom

Sensing Type

N/A Extended End Sensing

Series

N/A 81-Series

Switching Function

N/A Dry Contact

Wiring Option

N/A 3 Feet (ft) Polyvinyl Chloride (PVC) Lead Wires