Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 7011CDTP5 |
Series |
N/A 70C |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 55 mm |
Cage Material |
N/A Nylon |
Closure Type |
N/A Open |
Contact Angle |
N/A 15 º |
Duplex Type |
N/A Tandem |
Fillet Radius |
N/A 1.1 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 18 mm |
Internal Clearance |
N/A C0 |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 18 mm |
Outside Diameter |
N/A 90 mm |
Overall Width |
N/A 36 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 5 |
Radial Dynamic Load Capacity |
N/A 7650 lb |
Radial Static Load Capacity |
N/A 6450 lb |
Weight |
N/A 1.64 lb |