Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A HTA024DB/GNP4L |
Series |
N/A HTA |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 120 mm |
Cage Material |
N/A Phenolic |
Closure Type |
N/A Open |
Contact Angle |
N/A 40 º |
Duplex Type |
N/A HTA Type |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 27 mm |
Maximum Speed (Grease) |
N/A 5000 rpm |
Maximum Speed (Oil) |
N/A 6300 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 27 mm |
Outside Diameter |
N/A 180 mm |
Overall Width |
N/A 54 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 4 |
Radial Dynamic Load Capacity |
N/A 89000 N |
Radial Static Load Capacity |
N/A 228000 N |