Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 5S-HSB010CT1DTP2 |
Series |
N/A 5S |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 50 mm |
Cage Material |
N/A Phenolic |
Closure Type |
N/A Open |
Contact Angle |
N/A 15 º |
Duplex Type |
N/A Tandem |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 16 mm |
Internal Clearance |
N/A C0 |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 16 mm |
Outside Diameter |
N/A 80 mm |
Overall Width |
N/A 32 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 2 |
Radial Dynamic Load Capacity |
N/A 34000 N |
Radial Static Load Capacity |
N/A 22800 N |
Weight |
N/A 1.01 lb |