Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A BNT005DTP2 |
Series |
N/A BNT0 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 25 mm |
Cage Material |
N/A Phenolic Resin |
Closure Type |
N/A Open |
Contact Angle |
N/A 15 º |
Duplex Type |
N/A Tandem |
Fillet Radius |
N/A 0.6 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 12 mm |
Maximum Speed (Grease) |
N/A 20000 rpm |
Maximum Speed (Oil) |
N/A 27000 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 12 mm |
Outside Diameter |
N/A 47 mm |
Overall Width |
N/A 24 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 2 |
Radial Dynamic Load Capacity |
N/A 14500 N |
Radial Static Load Capacity |
N/A 9700 N |
Weight |
N/A 0.33 lb |