Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A BNT905DTUP |
Series |
N/A BNT9 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 25 mm |
Cage Material |
N/A Phenolic Resin |
Closure Type |
N/A Open |
Contact Angle |
N/A 15 º |
Duplex Type |
N/A Tandem |
Fillet Radius |
N/A 0.3 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 9 mm |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 60000 rpm |
Maximum Speed (Grease) |
N/A 21000 rpm |
Maximum Speed (Oil) |
N/A 28000 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 9 mm |
Outside Diameter |
N/A 42 mm |
Overall Width |
N/A 18 mm |
Precision Rating |
N/A Special Precision |
Radial Dynamic Load Capacity |
N/A 9750 N |
Radial Static Load Capacity |
N/A 7100 N |
Weight |
N/A 0.19 lb |