Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 7214CDB/GNP5 |
Series |
N/A 72C |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 70 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Contact Angle |
N/A 15 º |
Duplex Type |
N/A Back to Back |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 24 mm |
Internal Clearance |
N/A C0 |
Maximum Speed (Grease) |
N/A 6600 rpm |
Maximum Speed (Oil) |
N/A 8800 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 24 mm |
Outside Diameter |
N/A 125 mm |
Overall Width |
N/A 48 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 5 |
Radial Dynamic Load Capacity |
N/A 123000 N |
Radial Static Load Capacity |
N/A 120000 N |
Weight |
N/A 4.6400 lb |