Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 7330BX1WGDB/GL/4SQT |
Series |
N/A 73B |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 150 mm |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Contact Angle |
N/A 40 º |
Duplex Type |
N/A Back to Back |
Fillet Radius |
N/A 4 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 65 mm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 65 mm |
Outside Diameter |
N/A 320 mm |
Overall Width |
N/A 130 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |