COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Duplex Angular Contact Bearings
>
NTN Duplex Angular Contact Bearings
> Item # 07144492
Item # 07144492, NTN 72 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing
7205HG1DUJ74 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
7205HG1DUJ74
Series
N/A
72
Bore Diameter
N/A
25 mm
Bore Type
N/A
Round
Closure Type
N/A
Open
Contact Angle
N/A
25 ยบ
UPC Code
N/A
3413520173500
Outside Diameter
N/A
52 mm
Overall Width
N/A
30 mm