COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 1803-16-12

Prop 65

N/A Yes

Adapter Type

N/A 45º Elbow

Both Ends Gender

N/A Male to Flange

Both Ends Style

N/A Joint Industry Council (JIC) 37º Flare to Flange

End 1 Size

N/A 1 in

End 1 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 1-5/16-12

End 2 Size

N/A 3/4 in

End 2 Style

N/A Code 62 Heavy O-Ring Flange

Weight

N/A 0.01 lb