Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS2500-20-20-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A 90º Elbow |
Both Ends Gender |
N/A Male to Male |
Both Ends Style |
N/A Flat Face O-Ring to Flat Face O-Ring |
End 1 Size |
N/A 1-1/4 in |
End 1 Style |
N/A Male Flat Face O-Ring |
End 1 Thread Size |
N/A 1-11/16-12 |
End 2 Size |
N/A 1-1/4 in |
End 2 Style |
N/A Male Flat Face O-Ring |
Weight |
N/A 1.34 lb |