COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 6901-10-12-NWO-FG

Prop 65

N/A Yes

Adapter Type

N/A 90º Elbow

Both Ends Gender

N/A Female to Male

Both Ends Style

N/A National Pipe Straight Mechanical (NPSM) to O-Ring Boss

End 1 Size

N/A 3/4 in

End 1 Style

N/A Female Pipe Swivel

End 1 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 1 Thread Size

N/A 3/4-14

End 2 Size

N/A 5/8 in

End 2 Style

N/A Male Adjustable O-Ring Boss

End 2 Thread Type

N/A Society of Automotive Engineers (SAE)

End 2 Thread Size

N/A 7/8-14

Material

N/A One-Piece Forged Steel

Weight

N/A 0.56 lb