COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 4501-12-08-FG

Prop 65

N/A Yes

Adapter Type

N/A 90º Elbow

End 1 Size

N/A 3/4 in

End 1 Style

N/A Barbed

End 2 Size

N/A 1/2 in

End 2 Style

N/A Male Pipe Rigid

End 2 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 2 Thread Size

N/A 1/2-14

Material

N/A Steel

Weight

N/A 0.250 lb