COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 4601-08-06-NWO-FG

Prop 65

N/A Yes

Adapter Type

N/A 90º Elbow

End 1 Size

N/A 1/2 in

End 1 Style

N/A Barbed

End 2 Size

N/A 3/8 in

End 2 Style

N/A Male Adjustable O-Ring Boss

End 2 Thread Type

N/A Society of Automotive Engineers (SAE)

End 2 Thread Size

N/A 9/16-18