COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS2500-16-12-FG

Prop 65

N/A Yes

Adapter Type

N/A 90º Elbow

Both Ends Gender

N/A Male to Male

Both Ends Style

N/A Flat Face O-Ring to Flat Face O-Ring

End 1 Size

N/A 1 in

End 1 Style

N/A Male Flat Face O-Ring

End 1 Thread Size

N/A 1-7/16-12

End 2 Size

N/A 3/4 in

End 2 Style

N/A Male Flat Face O-Ring

Weight

N/A 1.04 lb