Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS6503-06-06-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A 90º Elbow |
Both Ends Gender |
N/A Female to Female |
Both Ends Style |
N/A Flat Face O-Ring to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Flat Face O-Ring |
End 1 Size |
N/A 3/8 in |
End 1 Style |
N/A Female Pipe Rigid |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 3/8-18 |
End 2 Size |
N/A 3/8 in |
End 2 Style |
N/A Female Flat Face O-Ring |
End 2 Thread Size |
N/A 11/16-16 |
Weight |
N/A 0.280 lb |