COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS2501-10-12-FG

Prop 65

N/A Yes

Adapter Type

N/A 90º Elbow

Both Ends Gender

N/A Male to Male

Both Ends Style

N/A Flat Face O-Ring to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Flat Face O-Ring

End 1 Size

N/A 5/8 in

End 1 Style

N/A Male Flat Face O-Ring

End 1 Thread Size

N/A 1-14

End 2 Size

N/A 3/4 in

End 2 Style

N/A Male Pipe Rigid

End 2 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 2 Thread Size

N/A 3/4-14

Weight

N/A 0.450 lb