Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS7202-16-16-NWO-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A 90º Elbow |
Both Ends Gender |
N/A Male to Male |
Both Ends Style |
N/A British Standard Parallel Pipe (BSPP) to Flat Face O-Ring Flat Face O-Ring to British Standard Parallel Pipe (BSPP) |
End 1 Size |
N/A 1 in |
End 1 Style |
N/A Male Flat Face O-Ring |
End 1 Thread Size |
N/A 1-7/16-12 |
End 2 Size |
N/A 1 in |
End 2 Style |
N/A Male British Standard Pipe Parallel |
End 2 Thread Type |
N/A British Standard Parallel Pipe (BSPP) |
End 2 Thread Size |
N/A 1-11 |