COMPANY HEADER
Print Back
Unit of Measure

Specifications

Brands

N/A USA Sealing

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A C2700-08-08-SS

Prop 65

N/A Yes

Adapter Type

N/A Bulkhead Straight Adapter

Both Ends Style

N/A Compression to Compression

End 1 Size

N/A 1/2 in

End 1 Style

N/A Flareless Bite-Type

End 2 Size

N/A 1/2 in

End 2 Style

N/A Flareless Bite-Type

Material

N/A Stainless Steel

Weight

N/A 0.01 lb