Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 6504-05-05 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Male |
End 1 Size |
N/A 5/16 in |
End 1 Style |
N/A Female Joint Industry Council (JIC) 37º Flare Swivel |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 1/2-20 |
Both Ends Style |
N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare |
End 2 Size |
N/A 5/16 in |
End 2 Style |
N/A Male Joint Industry Council (JIC) 37º Flare |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 1/2-20 |
Material |
N/A Steel |
Weight |
N/A 0.01 lb |