Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 2404-06-04-B |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Male |
End 1 Size |
N/A 3/8 in |
End 1 Style |
N/A Male Joint Industry Council (JIC) 37º Flare |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 9/16-18 |
Both Ends Style |
N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare |
End 2 Size |
N/A 1/4 in |
End 2 Style |
N/A Male Pipe Rigid |
End 2 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 2 Thread Size |
N/A 1/4-18 |
Material |
N/A Brass |
Weight |
N/A 0.08 lb |