COMPANY HEADER
Print Back
1-1/2 hp, 900 rpm, UN32S4CKR, 460 V, 184TCH
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A UN32S4CKR

Base Speed

N/A 900 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Frame Material

N/A Steel

Frame Size

N/A 184TCH

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Incubator Hatchery Motor

Power for 8 Poles

N/A 1-1/2 hp

Phase

N/A 3

Number of Poles

N/A 8

Supply Voltage

N/A 460 V

Mounting Type

N/A C-Face Flange Footless

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 900 rpm

Weight

N/A 60 lb