Supplier Name |
N/A AMI Bearings |
UPC Code |
N/A 0808250150236 |
Manufacturer Part Number |
N/A UCNFL207-20MZ2W |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel - Zinc Protection |
Bolt Center-to-Center Length |
N/A 5.1250 in |
Bolt Size |
N/A 0.5000 in |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A PBT Thermoplastic |
Inner Ring Width |
N/A 1.6890 in |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 6.4375 in |
Radial Dynamic Load Capacity |
N/A 5820 lbf |
Radial Static Load Capacity |
N/A 3460 lbf |
Replacement Bearing |
N/A UC207-20MZ2 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCNFL200MZ2W |