Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCF206-20 |
Prop 65 |
N/A Yes |
Weight |
N/A 2.42 lb |
Bearing Material |
N/A 52100 Bearing Steel |
Bolt Center-to-Center Length |
N/A 3.2500 in |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Housing Width |
N/A 1.2188 in |
Inner Ring Width |
N/A 1.5000 in |
Length Through Bore |
N/A 1.5000 in |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Flange |
Overall Height |
N/A 1.5830 in |
Overall Length/Diameter |
N/A 4.2500 in |
Radial Dynamic Load Capacity |
N/A 4410 lbf |
Radial Static Load Capacity |
N/A 2540 lbf |
Replacement Bearing |
N/A UC206-20 |
Seal Type |
N/A Contact with Flinger |
Series |
N/A UCF200 |